RF Explorer model 2.4G
YOU MAY LIKE THIS
PRODUCT DETAILS
RF Explorer is a handheld digital spectrum analyzer, aimed to provide a very affordable tool for work in all ISM popular frequency bands. It is based on a highly integrated frequency synthesizer which offers high performance, compact size, low consumption and low cost.
It has been designed to be used outdoor and indoor, and works nice with a PC connected for extra functionality using standard mini-USB 2.0 connector.
Feature
Pocket size and light weight
Solid aluminum metal case
Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
Integrated RF Signal Generator
Lifetime free firmware upgrades available, open to community requested features
High capacity Lipo for 16hs+ of continuous run, rechargeable by USB
Windows PC client Open Source
Can be extended with internal Expansion Modules for additional band and functionality
Specification
Frequency band: 2400-2485 MHz
Frequency span: 2-85 Mhz
Graphics LCD 128x64 pixels, great visibility outdoors
PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits
Backlight for great indoor visibility
Standard SMA 50 ohms connector, a matching antenna is included
Amplitude resolution: 0.5dBm
Dynamic range: -105dBm to -15dBm
Absolute Max input power: +5dBm
Average noise level (typical): -100dBm
RF Generator amplitude: -30dBm to +1dBm
Frequency stability and accuracy (typical): +-10ppm
Amplitude stability and accuracy (typical): +-3dBm
Frequency resolution: 1Khz
Resolution bandwidth (RBW): automatic 58Khz to 812Khz
Weight: 185g
Size: 113x70x25 mm
Techsupport
This product is designed by RF-Explorer,
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com.
For the software for RF Explorer series, please click the following logo for more information:
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 257g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Part List
RF Explorer model 2.4G | 1 |
ECCN/HTS
HSCODE | 9030401000 |
USHSCODE | 8517180050 |
UPC | 841454103929 |
EUHSCODE | 9030900000 |
COO | CHINA |