![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
This product has been replaced by the new WSUB1G PLUS SLIM.
RF Explorer WSUB1G+ is a powerful, high performance digital spectrum analyzer covering the 1GHz frequency range starting at 50KHz.
It is a very affordable solution replacing base model WSUB1G with additional features, capabilities and frequency coverage.
Features
• Internal LNA amplifier and selectable attenuator
• Low frequency support from 50KHz covering LF, MF, HF, VHF and UHF up to 960Mhz
• New HELP and SET buttons to improve user interface and configuration selection with 2-clicks
• Ideal choice for HAM bands from 160meters to 33cm
• Wide band coverage to all popular sub-1Ghz bands, including FM, TV and DTV, ISM, RFID, GSM, etc.
• Pocket size and light weight
• Solid aluminum metal case
• Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
• High capacity internal Lithium battery for 16hs+ of continuous run, rechargeable by USB
• Multi-platform Windows/Linux/MacOS Open Source software and API libraries
• Can be extended with internal Expansion Modules for additional band and functionality
For questions and support, please visit https://support.rf-explorer.com
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 400g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Part List
RF Explorer WSUB1G+ | 1 |
ECCN/HTS
HSCODE | 9030401000 |
USHSCODE | 8517180050 |
UPC | 841454120216 |
EUHSCODE | 9030900000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
Super little Spectrum Analyzer for some basic emi testing.
-
excelent product!!