![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer Replacement Battery
SKU
313010012
This is the original built-in Li-ion polymer rechargeable battery (Model: DPR326-01B) for the RF Explorer series (handheld digital spectrum analyzer)
YOU MAY LIKE THIS
PRODUCT DETAILS
This is the original built-in Li-ion polymer rechargeable battery (Model: DPR326-01B) for the RF Explorer series (handheld digital spectrum analyzer).
It is circularly rechargeable and has a high capacity for 16hs+ of continuous run. Also, this product presents high safety features. It is qualified by national standard, ensuring no fire or explosion danger even when over-charged, shorted or dropped.
It is the best choice as a substitution for the self-included battery of RF Explorer products.
Specifications
Rated Voltage: 3.7V
Normal Capacity: 1000mAh
Weight: 22g
Dimensions: 6.5mm*34.5mm*50mm
Operating Temperature: 0 ~45°C (Charging) / -20~60°C (Discharging)
Cautions
Using the battery under direct sunlight may cause overheating, which could result in invalidation or fire.
Battery should be charged with proper charger, in compliance with correct operation instructions.
Do not discharge the battery continuously when it is fully charged.
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 20g |
Battery | Lithium Cells / Batteries loose (bulk) UN3480-PI965 |
Part List
RF Explorer Replacement Battery | 1 |
ECCN/HTS
HSCODE | 8507600090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page