![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer RFEM6G PLUS
RF Explorer RFEM6G PLUS is an expansion module to convert the RF Explorer WSUB1G PLUS into a powerful 6G Combo PLUS Spectrum Analyzer, covering the full range starting at 50KHz up to 6.1GHz with no gaps or limitations.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Can be installed in WSUB1G PLUS and WSUB1G PLUS SLIM models
- Internal LNA amplifier and selectable attenuator for additional power range handling.
- Low-frequency support from 50KHz covering LF, MF, HF, VHF, and UHF
- High-frequency support covering all ranges up to 6.1GHz with no gaps.
- Ideal choice for all usable HAM bands.
- Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
- Multi-platform Windows/Linux/MacOS Open Source software and API libraries
Description
RF Explorer RFEM6G PLUS is an expansion module to convert the RF Explorer WSUB1G PLUS into a powerful 6G Combo PLUS Spectrum Analyzer, covering the full range starting at 50KHz up to 6.1GHz with no gaps or limitations.
Note
To assemble in a WSUB1G PLUS you need to have the Aluminum Top Cover, but this is not required for SLIM models.
What is an RF Explorer Spectrum Analyzer?
An RF Explorer Spectrum Analyzer is a special device designed to detect very sensitive signal radiation and identify signal interference, tune antenna setups, detect signal leakage and find hidden bugs, among many other applications.
The combination of small size, great sensitivity, and robust design makes it the ideal instrument to carry on for indoor and outdoor measurements.
When connected to a computer, it can be controlled by free software available for download with stunning high-resolution graphics, data storage, and reply features.
How RF Explorer Works?
For introductory details and quick start guide, please visit www.rf-explorer.com/start
For best handling work at the desk, we recommend the RF Explorer Holder SLIM
For best results detecting near field signal sources or interferences, we recommend the RF Explorer Near Field Antenna Kit
Specifications
- Frequency band: Right connector: 240 – 6100MHz
- Frequency span in a single sweep: 2 – 960MHz
- Internal selectable LNA 25dB gain
- Internal selectable Attenuators 30dB and 60dB
- Wifi Analyzer for the 2.4GHz and 5GHz bands
- Standard SMA 50 ohms connectors
- Amplitude resolution: 0.5dBm
- Dynamic range: -125dBm to 10dBm
- Absolute Max input power: +30dBm
- Average noise level (typical LNA): -125dBm
- Frequency stability and accuracy (typical): +-1.0ppm
- Amplitude stability and accuracy (typical): +-3dBm
- Frequency resolution: 1Khz
- Resolution bandwidth (RBW): automatic 2.6Khz to 600Khz
- Support included for Windows, Linux and MacOS X
Applications
- RF Spectrum Analysis for FM, TV and DTV, ISM, RFID, GSM, 4G/5G, IoT, GPS, Bluetooth
- WiFi analysis and fine-tuning
- Interference hunting
- EMC pre-testing
- RF device tuning (with Signal Generator working as Tracking SNA): See this link for more details
Part List
- 1 x Expansion Board
- 1 x SMA nut
- 1 x SMA washer
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 9030900000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |