![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer Protection Boot (Yellow)
YOU MAY LIKE THIS
PRODUCT DETAILS
The RF Explorer protection boot is a custom designed, high quality flexible silicone rubber shield to save your device from scratches, dings, or other nicks caused by dropping and other mishaps. The material is strong enough to withstand this type of damage while retaining its flexibility and soft, silky exterior.
Features
High quality silicone rubber, protect RF Explorer from scratches
Easy to assemble/disassemble in/off the device
Custom designed for RF Explorer, all input ports and holes accessible
Robust bottom design, allow RF Explorer to stand vertical
Compatible with RF Explorer Holder
Size: 122x78x30mm
Weight: 62 grams
Available in different colors
Techsupport
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com.
As for the software for RF Explorer series, please click the following logo for more information:
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 130mm x80mm x35mm |
Weight | G.W 64g |
Battery | Exclude |
Part List
RF Explorer Protection Boot (Yellow) | 1 |
ECCN/HTS
HSCODE | 4016999090 |
USHSCODE | 4016993550 |
UPC | 841454114543 |
EUHSCODE | 4819200000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
Excellent.
-
great if you have different scanners, so you can distinguish them and at the same time protect your tools. high quality and very thick, still fits in the holder. fast shipping and great price. 6 days to the US.