the AI Hardware Partner
Toggle Nav
Loading...

RF Explorer Protection Boot (Blue)

SKU
322100013
Rating:
100 % of 100

Introduction: The RF Explorer protection boot is a custom designed, high quality flexible silicone rubber shield to save your device from scratches, dings, or other nicks caused by dropping and other mishaps

$9.95
Out of stock

PRODUCT DETAILS

Introduction:

The RF Explorer protection boot is a custom designed, high quality flexible silicone rubber shield to save your device from scratches, dings, or other nicks caused by dropping and other mishaps. The material is strong enough to withstand this type of damage while retaining its flexibility and soft, silky exterior.

Features:

  • High quality silicone rubber, protect RF Explorer from scratches

  • Easy to assemble/disassemble in/off the device

  • Custom designed for RF Explorer, all input ports and holes accessible

  • Robust bottom design, allow RF Explorer to stand vertical

  • Compatible with RF Explorer Holder

  • Size: 122x78x30mm

  • Weight: 62 grams

  • Available in different colors


Techsupport


For more info and to get started with your RF Explorer, visit the start page.

For questions and support, please visit https://support.rf-explorer.com

As for the software for RF Explorer series, please click the following logo for more information:

If you'd like to buy or change the RF Explorer Battery, please click here.




Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 65g
Battery Exclude

Part List

RF Explorer Protection Boot (Blue) 1

ECCN/HTS

HSCODE 4016999090
USHSCODE 4016993550
UPC 841454114536
EUHSCODE 4819200000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page