the AI Hardware Partner
Toggle Nav
Loading...

RF Explorer Protection Boot (Black)

SKU
322100016
Rating:
100 % of 100

The RF Explorer protection boot is a custom designed, high quality flexible silicone rubber shield to save your device from scratches, dings, or other nicks caused by dropping and other mishaps

$9.95
In stock
-
+

PRODUCT DETAILS

Features

  • High quality silicone rubber, protect RF Explorer from scratches

  • Easy to assemble/disassemble in/off the device

  • Custom designed for RF Explorer, all input ports and holes accessible

  • Robust bottom design, allow RF Explorer to stand vertical

  • Compatible with RF Explorer Holder

  • Size: 122x78x30mm

  • Weight: 62 grams

  • Available in different colors

Part List

  • 1 x RF Explorer Protection Boot (Black)

Techsupport

For more info and to get started with your RF Explorer, visit the start page.

For questions and support, please visit https://support.rf-explorer.com.

As for the software for RF Explorer series, please click the following logo for more information:

If you'd like to buy or change the RF Explorer Battery, please click here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 64g
Battery Exclude

Part List

RF Explorer Protection Boot (Black) 1

ECCN/HTS

HSCODE 4016999090
USHSCODE 4016993550
UPC 841454118299
EUHSCODE 4819200000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
    great if you have different scanner, so you can distinguish and at the same time protect your tools. high quality and very thick, still fits in the holder. fast shipping and great price. 6 days to the US.
    By

FAQ

2 Item(s)

Show per page