![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fiberglass Antenna Kit For Helium; 902-928MHz; 8dBi; 1300mm
Fibreglass LoRa antenna with a gain of 8 dBi, frequency range 902-930MHz, and 1300mm length, comes with a CFD200 cable with 1m length and a mounting bracket, compatible with SenseCAP M1 Indoor Gateway.
- 10+: $62.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Average gain: 8dBi
- Frequency range: 902-928MHz
- Length of 130cm
- Robust enough to withstand the harsh outdoor environment
- Can connect to the SenseCAP Outdoor Gateway and SenseCAP M1 Indoor Gateway
- Includes hardware for mounting
- Comes with a 1m cable
For some applications like in an urban environment or where large stretches of land have to be monitored the normal range of LoRa might not be enough. So If you need to increase the range for your LoRa devices, then this outdoor LoRa Fiberglass antenna will be the ideal addition to your LoRa system. It’s a robust solution to provide extra power and range for outdoor LoRa Base stations. The antenna has an average gain of 8 dBi, a length of 130cm, and a frequency range from 902-928MHz, and it comes with hardware for pole and wall mounting.
The Antenna has an N-J Double tooth connector, and it comes with an N-Female to RP-SMA plug cable so it can be easily connected to the SenseCAP Gateways.
Application
The antenna can be used in any environment where long-range LoRa connections are required.
- Agriculture
- Environmental Monitoring
- Urban Monitoring
Antenna Specification
Frequency |
902-928MHz |
Impedance |
50Ω |
VSWR |
≤2.5 |
Gain |
8±1dBi |
Max Efficiency |
>80% |
Radiation Pattern |
Omni-directional |
Connector |
N-Type Male |
Material |
Fiberglass |
Length |
1300±20mm |
Operation Temperature |
-30℃~65℃ |
Efficiency and Gain
Cable Specification
Frequency Range | 0-6000MHz |
Impedance | 50Ω |
VSWR | <2.0 |
Insertion loss | <0.5dB @900 MHz |
Insulation resistance | >15 MΩ |
Voltage breakdown | >500V |
External cable diameter | 5mm |
Connector |
Type N Female Type RP-SMA Male |
Conductor material |
Copper |
Binder material | Aluminum/PE Tape |
Braid material | Tinned copper wire |
Operation temperature | -40°C to + 65°C |
Radiation pattern
VSWR
Part list
Antenna |
1* |
CFD200 cable 1m |
1* |
Mounting Bracket |
1* |
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517620010 |
UPC | |
EUHSCODE | 8517620000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.