the AI Hardware Partner
Toggle Nav
Loading...

Fiberglass Antenna Kit For Helium; 863-870MHz; 8dBi; 1300mm

SKU
318020692
Rating:
100 % of 100

Fibreglass Long Range antenna with a gain of 8 dBi, frequency range 863-870MHz, and 1300mm length, comes with a CFD200 cable with 1m length and a mounting bracket, compatible with SenseCAP M1 Indoor Gateway. 

$69.90
In stock
  • 10+: $62.90
-
+

PRODUCT DETAILS

Features

  • Average gain: 8dBi
  • Frequency range: 863-870MHz
  • Length of 130cm
  • Robust enough to withstand the harsh outdoor environment
  • Can connect to the SenseCAP Outdoor Gateway and SenseCAP M1 Indoor Gateway
  • Includes hardware for mounting
  • Comes with a 1m cable

 

For some applications like in an urban environment or where large stretches of land have to be monitored the normal range of LoRa might not be enough. So If you need to increase the range for your LoRa devices, then this outdoor LoRa Fiberglass antenna will be the ideal addition to your LoRa system.  It’s a robust solution to provide extra power and range for outdoor LoRa Base stations. The antenna has an average gain of 8 dBi, a length of 130cm, and a frequency range from 863-870MHz, and it comes with hardware for pole and wall mounting.

 

The Antenna has an N-J Double tooth connector, and it comes with an N-Female to RP-SMA plug cable so it can be easily connected to the SenseCAP Gateways.

 

Application

The antenna can be used in any environment where long-range LoRa connections are required.

  • Agriculture
  • Environmental Monitoring
  • Urban Monitoring

Antenna Specification

Frequency

863-870MHz

Impedance

50Ω

VSWR

≤2.5

Gain

8±1dBi

Max Efficiency

>80%

Radiation Pattern

Omni-directional

Connector

N-Type Male

Material

Fiberglass

Length

800±10mm

Operation Temperature

-30℃~65℃

Efficiency and Gain

Cable Specification

Frequency Range  0-6000MHz
Impedance 50Ω
VSWR <2.0
Insertion loss <0.5dB @900 MHz
Insulation resistance >15 MΩ
Voltage breakdown >500V
External cable diameter 5mm
Connector

Type N Female 

Type RP-SMA Male 

Conductor material

Copper

Binder material Aluminum/PE Tape
Braid material Tinned copper wire 
Operation temperature -40°C to + 65°C

Radiation Pattern

VSWR

Part list 

Antenna

1*

CFD200 cable 1m

1*

Mounting Bracket

1*

ECCN/HTS

HSCODE 8517707090
USHSCODE 8517620010
UPC
EUHSCODE 8517620000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Easy to set up in the app, you can easily change between larger or smaller antenna.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    The product is very nice. The device works efficiently. It will be better if Helium works properly.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Everything perfect :)
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    arrived in good order
    installation easy
    we're satisfied
    By

FAQ

5 Item(s)

Show per page