![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer IoT Touchscreen Kit For Raspberry Pi
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
RF Explorer 3G+ IoT module
-
Design and customize your own Spectrum Analyzer, RF Detector, RF Sniffer, etc
-
Open source design, open source libraries and examples
-
Supported by all Raspberry Pi boards.
-
Can update IoT firmware directly from Raspberry Pi no other accessories required
-
Flexible board: can be connected to a Raspberry Pi by soldering a compatible female header
-
Recommend to select SMA antennas for specific application
-
IMPORTANT: In Raspberry Pi 3, WiFi should be shutdown to avoid interference with the analyzer.
Raspberry Pi Touch Screen
-
7" Touchscreen Display.
-
Screen Dimensions: 194mm x 110mm x 20mm (including standoffs)
-
Viewable screen size: 155mm x 86mm
-
Screen Resolution 800 x 480 pixels
-
10 finger capacitive touch.
-
Connects to the Raspberry Pi board using a ribbon cable connected to the DSI port.
-
Adapter board is used to power the display and convert the parallel signals from the display to the serial (DSI) port on the Raspberry Pi.
Description
This advanced kit provides a cost-effective solution for a high-performance, color touch screen Spectrum Analyzer covering 15MHz to 2700MHz.
RF Explorer 3G+ IoT modules are ready to use, advanced Spectrum Analyzer devices you can configure and control easily with Raspberry Pi using a compatible Touch Screen and free RFETouch software.
These modules are cost-effective platforms to develop your own customized Spectrum Analyzer, Power Detector, RF activity alarm, RF sniffer, RF QA test bench, etc.
Programmability and network capabilities of the hosting platform enables remote control and diagnosis scenarios, fully automated RF alarm systems, advanced assistance for unattended detection requirements such as those of radio operators, cell towers and HAM stations.
Additional items required but not included in the kit are:
- Raspberry Pi model 2, 3 or 4
- USB power source for Raspberry Pi and Touchscreen
These items can be reused from other experiments or ordered together with the kit.
Specification
RF Explorer 3G+ IoT module
Includes the advanced 3G+ MWSUB3G RF Explorer Module | |
---|---|
Frequency band coverage | 15-2700 MHz |
Antenna connector | Standard SMA 50 ohms |
Advanced selectable internal input stage | Normal, LNA, 30dB attenuator |
Amplitude resolution | 0.5dBm |
Dynamic range | -130dBm to +10dBm |
Absolute max input power | +30dBm |
Average noise floor level (typical with LNA enabled) | -120dBm |
Frequency stability and accuracy (typical) | +-10ppm |
Amplitude stability and accuracy (typical) | +-3dBm |
Frequency resolution | 1 KHz |
Resolution bandwidth (RBW) | Automatic 3KHz to 600KHz |
Power consumption | 100 - 500mW |
All modules are factory calibrated |
For more information please visit www.rf-explorer.com/iot
Part List:
- RF Explorer 3G+ IoT module
- Raspberry Pi official 7" Touch Screen
- Acrylic custom-designed holder
ECCN/HTS
HSCODE | 8471609000 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood build quality. excellent piece of equipment.