![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer ISM Combo
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
-
Pocket size and light weight
-
Solid aluminum metal case
-
Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
-
Lifetime free firmware upgrades available, open to community requested features
-
High capacity Lipo for 16hs+ of continuous run, rechargeable by USB
-
Windows PC client Open Source
-
Can be extended with internal Expansion Modules for additional band and functionality
-
Wide band coverage to all popular sub-1Ghz ISM bands and 2.4GHz band, including 315MHz, 433MHz, 868MHzand 915MHz, 2.4GHz WiFi, Zigbee, also including UHF TV, 70cm and 33cm HAM radio, GSM, etc. Any frequency from 240MHzto 960MHz and 2350MHz to 2550MHz is supported.
Note
This unit does not include RF Generator functionality for the Sub-GHz band, only Spectrum Analyzer functionality is available for the Sub-GHz band. The 2.4GHz band includes standard RF Generator.
Description
RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all ISM popular frequency bands. It is based on a highly integrated frequency synthesizer which offers high performance, compact size, low consumption and low cost.
It has been designed to be used equally well outdoor and indoor, and can be connected to a PC for extra functionality using standard mini-USB 2.0 connector.
This model includes a WSUB1G baseline unit plus an RFEM2.4G Expansion Module conveniently assembled and tested. It comes with two SMA connectors and two antennas,a nice dual band telescopic 144/430MHz wideband antenna for Sub-GHz frequencies and a whip helical for 2.4GHz band.
Specifications
-
Frequency band: 240 - 960 MHz and 2.35 GHz; 2.55 GHz
-
Frequency span: 112KHz - 100MHz
-
Graphics LCD 128x64 pixels, great visibility outdoors
-
PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits
-
Backlight for great indoor visibility
-
2 standard SMA 50 ohms connector, one for Sub-GHz wideband dual band telescopic 144/430MHz antenna included and another one for 2.4GHz band with helical antenna included.
-
Amplitude resolution: 0.5dBm
-
Dynamic range: -115dBm to 0dBm
-
Absolute Max input power: +5dBm
-
Average noise level (typical): -110dBm
-
2.4GHz RF Generator amplitude: -30dBm to +1dBm
-
Frequency stability and accuracy (typical): +-10ppm
-
Amplitude stability and accuracy (typical): +-3dBm
-
Frequency resolution: 1Khz
-
Resolution bandwidth (RBW): automatic 2.6Khz to 600Khz
-
Weight: 185g
-
Size: 113x70x25 mm
Tech Support
For questions and support, please visit https://support.rf-explorer.com
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 304.5g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Part List
RF Explorer - ISM Combo | 1 |
ECCN/HTS
HSCODE | 9030401000 |
USHSCODE | 8517180050 |
UPC | 841454103967 |
EUHSCODE | 9030900000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
provides a clear picture of the active RF environmentThis product provides a clear picture of the active RF environment at a fairly reasonable price. I cannot find out a reason why you shouldn't buy it.
-
Great little product, does exactly what it is supposed to. I'd love to be able to freeze the screen when the signal power exceeds some threshold (For viewing low duty cycle signals like Sigfox).
-
-
Tr