![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer Holder
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
This is a delightful stand holder of high quality for your RF Explorer. The holder is made of robust laser cut blue acrylic, and has provisioned room for USB cable to connect to a PC. The USB cable can be connected from behind the holder or any of the two lateral large holes on each side. It’s even applicable for bulky USB cable with ferrite beads.
A pre-holed support at the bottom allows optionally securing the stand onto a bench for permanent position, convenient for faires, professional desks, etc.
Features
-
Sturdy 3mm Acrylic body
-
Secure support for your beloved RF explorer
-
Considerate design
Tech Support
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com
As for the software for RF Explorer series, please click the following logo for more information:
Technical details
Dimensions | 110mm x110mm x18mm |
Weight | G.W 81g |
Battery | Exclude |
Part List
RF Explorer Holder | 1 |
ECCN/HTS
HSCODE | 3926901000 |
USHSCODE | 3926904590 |
UPC | 841454103936 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from product detail summaryVery well made. It was damaged in shipping but Seeed stepped up and replaced it immediately. This also makes an excellent stand for a HackRF with Portapack H2
-
scanners seats perfectly and they are hi quality constructed. order 2 and the price and shipping was awesome. 6 days to the US.