![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer EVA carrying case
SKU
327030021
This quality EVA case is the perfect companion for your RF Explorer unit
YOU MAY LIKE THIS
PRODUCT DETAILS
This quality EVA case is the perfect companion for your RF Explorer unit.
It will protect your device and has enough room for your antennae.
Size: 15 x 11.5 x 7 cm (5.9 x 4.5 x 2.7 inch)
Techsupport
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com.
As for the software for RF Explorer series, please click the following logo for more information:
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 68g |
Battery | Exclude |
Part List
RF Explorer EVA carrying case | 1 |
ECCN/HTS
HSCODE | 4202129000 |
USHSCODE | 4819200040 |
UPC | 841454114192 |
EUHSCODE | 4819200000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
Excellent.
-
FAQ
Show
per page