![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA
YOU MAY LIKE THIS
PRODUCT DETAILS
The CloverLeaf omnidirectional antenna is the perfect choice to use RF Explorer in 2.4Ghz and 5.8GHz bands.
CloverLeaf antennas have circular polarization and therefore can detect all direct and bouncing signals, making a way superior choice to detect interference and wanted radiations.
The main difference with other dual band antennas is the perfect coverage in all directions, as opposed to whip and rubber duck dipoles which are limited to vertically polarized signals.
It comes with standard SMA connector and robust ABS coverage to protect internal Cloverleaf multi-petal design from damage.
Features
Dual band 2.4/5.8GHz perfect for WiFi, Wireless Video, Bluetooth, ISM, FPV
Sturdy ABS protection
Omnidirectional circular polarized antenna
Specification
Impedance: 50ohm
Connector: SMA male
Type: RX Cloverleaf multi-petal antenna
Characterized response: 2400-2500 MHz and 5700-5800MHz
VSWR:<2.0
Gain: up to 5dBi
Max power: 5W
Coax: RG141
RoHS compliant
Temperature: -30 to +70C
Part List
1 x Cloverleaf antenna
Documents
For technical support or questions, please visit our website.
If you want any other RF Explorer products, please visit here.
Techsupport
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com
As for the software for RF Explorer series, please click the following logo for more information:
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 110mm x40mm x35mm |
Weight | G.W 13.5g |
Battery | Exclude |
Part List
RF Explorer Cloverleaf dual band 2.4&5.8Ghz omnidirectional SMA | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454118565 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |