![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer - 915M
SKU
109990020
This product was replaced by a updated version RF Explorer - 915M V2
YOU MAY LIKE THIS
PRODUCT DETAILS
RF Explorer is a handheld digital spectrum analyzer, aimed to provide a very affordable tool for work in all ISM popular frequency bands. It is based on a highly integrated frequency synthesizer which offers high performance, compact size, low consumption and low cost.
It has been designed to be used outdoor and indoor, and works nice with a PC connected for extra functionality using standard mini-USB 2.0 connector.
We also prepared a nice EVA case for RF Explorer, check it out here
MODEL: 915M
Feature
- Pocket size and light weight
- Solid aluminum metal case
- Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
- Integrated RF Signal Generator
- Lifetime free firmware upgrades available, open to community requested features
- High capacity Lipo for 16hs+ of continuous run, rechargeable by USB
- Windows PC client Open Source
Can be extended with internal Expansion Modules for additional band and functionality
Specification
- Frequency band: 910-920 MHz (enhanced to 900-930 MHz if an Expansion Module is connected)
- Frequency span: 112 KHz-10 MHz(enhanced to 30 MHz if an Expansion Module is connected)
- Graphics LCD 128x64 pixels, great visibility outdoors
- PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits
- Backlight for great indoor visibility
- Standard SMA 50 ohms connector, a matching antenna is included
- Amplitude resolution: 0.5dBm
- Dynamic range: -115dBm to 0dBm
- Absolute Max input power: +5dBm
- Average noise level (typical): -110dBm
- RF Generator amplitude: 0dBm to 20dBm
- Frequency stability and accuracy (typical): +-10ppm
- Amplitude stability and accuracy (typical): +-3dBm
- Frequency resolution: 1Khz
- Resolution bandwidth (RBW): automatic 2.6Khz to 80Khz
- Weight: 185g
- Size: 113x70x25 mm
- RF Explorer handling care suggested link: http://www.rf-explorer.com/care
For more information, please visit here.
If you encounter any problems when using this product, please contact rfexplorer(at)arocholl.com for the technical support.
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 185g |
Battery | Exclude |
Part List
RF Explorer - 915M | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review