the AI Hardware Partner
Toggle Nav
Loading...

RF Explorer 915M V2.0

SKU
109990035

RF Explorer is a handheld digital spectrum analyzer, aimed to provide a very affordable tool for work in all ISM popular frequency bands

$99.00
In stock
-
+

PRODUCT DETAILS

Features

  • Pocket size and lightweight

  • Solid aluminum metal case

  • Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes

  • Integrated RF Signal Generator

  • Lifetime free firmware upgrades available, open to community requested features

  • High capacity Lipo for 16hs+ of continuous run, rechargeable by USB

  • Windows PC client Open Source

  • Can be extended with internal Expansion Modules for additional band and functionality

 

Description 

RF Explorer is a handheld digital spectrum analyzer, aimed to provide a very affordable tool for work in all ISM popular frequency bands. It is based on a highly integrated frequency synthesizer which offers high performance, compact size, low consumption and low cost.

 

It has been designed to be used outdoor and indoor, and works nice with a PC connected for extra functionality using standard mini-USB 2.0 connector.

 

We also prepared a nice EVA case for RF Explorer, check it out here

 

MODEL: 915M

Specification

  • Frequency band: 910-920 MHz (enhanced to 900-930 MHz if an Expansion Module is connected)

  • Frequency span: 112 KHz-10 MHz(enhanced to 30 MHz if an Expansion Module is connected)

  • Graphics LCD 128x64 pixels, great visibility outdoors

  • PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits

  • Backlight for great indoor visibility

  • Standard SMA 50 ohms connector, a matching antenna is included

  • Amplitude resolution: 0.5dBm

  • Dynamic range: -115dBm to 0dBm

  • Absolute Max input power: +5dBm

  • Average noise level (typical): -110dBm

  • RF Generator amplitude: 0dBm to 20dBm

  • Frequency stability and accuracy (typical): +-10ppm

  • Amplitude stability and accuracy (typical): +-3dBm

  • Frequency resolution: 1Khz

  • Resolution bandwidth (RBW): automatic 2.6Khz to 80Khz

  • Weight: 185g

  • Size: 113x70x25 mm

Tech Support

RF Explorer handling care suggested link: http://www.rf-explorer.com/care

Firmware and functionality are the same as in the original 915M model, minor changes are required in production to accommodate internal RF module 3rd party vendor changes.

 

As for the software for RF Explorer series, please click the following logo for more information: 

 

 

Technical details

Dimensions 170mm x110mm x35mm
Weight G.W 257g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

Part List

RF Explorer - 915M V2.0 1

ECCN/HTS

HSCODE 9030401000
USHSCODE 8517180050
UPC 841454103974
EUHSCODE 9030900000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    80%
    from order view
    Well built and excited to use but I need an expansion module to really use it as intended. Not crazy about how they don’t provide you a manual but I can always print one if necessary.
    By

FAQ

1 Item

Show per page