![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer 868M
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
-
Pocket size and light weight
-
Solid aluminum metal case
-
Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
-
Integrated RF Signal Generator
-
Lifetime free firmware upgrades available, open to community requested features
-
High capacity Lipo for 16hs+ of continuous run, rechargeable by USB
-
Windows PC client Open Source
-
Can be extended with internal Expansion Modules for additional band and functionality
Description
RF Explorer is a handheld digital spectrum analyzer, aimed to provide a very affordable tool for work in all ISM popular frequency bands. It is based on a highly integrated frequency synthesizer which offers high performance, compact size, low consumption and low cost.
It has been designed to be used outdoor and indoor, and works nice with a PC connected for extra functionality using standard mini-USB 2.0 connector.
We also prepared a nice EVA case for RF Explorer, check it out here
Specification
-
Frequency band: 860-870 MHz (enhanced to 850-880 MHz if an Expansion Module is connected)
-
Frequency span: 112 KHz-10 MHz(enhanced to 30 MHz if an Expansion Module is connected)
-
Graphics LCD 128x64 pixels, great visibility outdoors
-
PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits
-
Backlight for great indoor visibility
-
Standard SMA 50 ohms connector, a matching antenna is included
-
Amplitude resolution: 0.5dBm
-
Dynamic range: -115dBm to 0dBm
-
Absolute Max input power: +5dBm
-
Average noise level (typical): -110dBm
-
RF Generator amplitude: 0dBm to 20dBm
-
Frequency stability and accuracy (typical): +-10ppm
-
Amplitude stability and accuracy (typical): +-3dBm
-
Frequency resolution: 1Khz
-
Resolution bandwidth (RBW): automatic 2.6Khz to 80Khz
-
Weight: 185g
-
Size: 113x70x25 mm
Tech Support
This product is designed by RF-Explorer
-
For more info and to get started with your RF Explorer, visit the start page.
-
For questions and support, please visit https://support.rf-explorer.com.
-
As for the software for RF Explorer series, please click the following logo for more information:
Technical details
Dimensions | 170mm x115mm x35.8mm |
Weight | G.W 258g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Part List
RF Explorer - 868M | 1 |
ECCN/HTS
HSCODE | 9030401000 |
USHSCODE | 8517180050 |
UPC | 841454103998 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Product was working right out of the box.
The menu was a bit more difficult to work with but I figured it out after a while.