the AI Hardware Partner
Toggle Nav
Loading...

RF Explorer 6G WB PLUS - Slim Spectrum Analyzers

RF Explorer 6G WB+ is a powerful Spectrum Analyzer model, covering the full 6GHz range starting at 15MHz up to 6.1GHz with no gaps or limitations, and up to 7.5GHz with optional extra license.

This model replaces RF Explorer 6G Combo standard model, the new SLIM design offers an outstanding robust enclosure with strong metallic body and shiny varnished paint, a more convenient USB connector on the side and larger internal battery capacity.

$399.00
In stock
-
+

PRODUCT DETAILS

Features

  • Internal LNA amplifier and selectable attenuator for additional power range handling.
  • Low frequency support from 15MHz covering LF, MF, HF, VHF and UHF 
  • High frequency support covering all range up to 6.1GHz with no gaps.
  • New HELP and SET buttons to improve user interface and PRESET configuration selection with 2-clicks
  • Ideal choice for all usable HAM bands.
  • Pocket size and light weight
  • Solid metal case with high quality varnished paint
  • Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
  • High capacity internal Lithium battery for 10hs+ of continuous run, rechargeable by USB
  • Multi-platform Windows/Linux/MacOS Open Source software and API libraries

Description

RF Explorer 6G WB+ is a powerful Spectrum Analyzer model, covering the full 6GHz range starting at 15MHz up to 6.1GHz with no gaps or limitations, and up to 7.5GHz with optional extra license.

This model replaces RF Explorer 6G Combo standard model, the new SLIM design offers an outstanding robust enclosure with strong metallic body and shiny varnished paint, a more convenient USB connector on the side and larger internal battery capacity.

What is Spectrum Analyzer

A RF Explorer Spectrum Analyzer is a special device designed to detect very sensitive signal radiation and identify signal interference, tune antenna setups, detect signal leakage and find hidden bugs, among many other applications.

The combination of small size, great sensitivity and robust design makes it the ideal instrument to carry on for indoor and outdoor measurements.

When connected to a computer, it can be controlled by free software available for download with stunning high resolution graphics, data storage and reply features.

How RF Explorer Works?

For introductory details and quick start guide, please visit www.rf-explorer.com/start

For best handling work at the desk, we recommend the RF Explorer Holder SLIM

For best results detecting near field signal sources or interferences, we recommend the RF Explorer Near Field Antenna Kit

Specifications

 

Frequency Band

15MHz – 6100MHz

  • Upgrade Option available 7.5GHz

 

 

 

Frequency Span

2 – 960MHz in a single sweep

  • Upgrade Option available 3GHz Span

Internal Selectable LNA Gain

25dB

Internal selectable Attenuators

30dB and 60dB

Supporting OS

Windows, Linux and MacOS X

Resolution Bandwidth (RBW)

automatic 2.6Khz to 600Khz

Frequency Resolution

1Khz

Frequency stability and accuracy (typical)

+-1.0ppm

Amplitude Stability and Accuracy (typical)

+-3dBm

Amplitude Resolution

0.5dBm

Dynamic Range

-125dBm to 10dBm 

Absolute Max Input Power

+30dBm

Average Noise Level (typical LNA)

-125dBm

Wifi Analyzing Range 

2.4GHz and 5GHz bands


Antenna Included

  • 2.4/5GHz dual-band antenna

  • UHF 400-900MHz rubber duck articulated antenna

  • Wideband 144/433MHz dual band telescopic antenna

SMA

Standard 50 ohms connectors 

Battery

Internal Lithium-Ion 1800mA/h rechargeable battery 

Display

128x64 pixels LCD

Applications

  • RF Spectrum Analysis for FM, TV and DTV, ISM, RFID, GSM, 4G/5G, IoT, GPS, Bluetooth
  • WiFi analysis and fine tuning
  • Interference hunting
  • EMC pre-testing
  • RF device tuning (with Signal Generator working as Tracking SNA): See this link for more details

 

Part List

  • 1 x Spectrum Analyzer
  • 1 x Mini USB cable
  • 1 x Dual band 144/430MHz Telescopic antenna
  • 1 x UHF 400-900Mhz antenna
  • 1 x Dual band 5/2.4GHz antenna
  • 1 x EVA case

Documents tab

Specifications: http://www.rf-explorer.com/6GWBP

Getting started: www.rf-explorer.com/start

Software options: www.rf-explorer.com/software

Downloads: www.rf-explorer.com/downloads

 

 

 

 

 

ECCN/HTS

HSCODE 9030401000
USHSCODE 8517180050
UPC
EUHSCODE 9030900000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ