RF Explorer 6G Combo PLUS - Slim Spectrum Analyzers
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Internal LNA amplifier and selectable attenuator for additional power range handling.
- Low-frequency support from 50KHz covering LF, MF, HF, VHF, and UHF
- High-frequency support covering all ranges up to 6.1GHz with no gaps.
- New HELP and SET buttons to improve user interface and PRESET configuration selection with 2-clicks
- Ideal choice for all usable HAM bands.
- Pocket size and lightweight
- Solid metal case with high-quality varnished paint
- Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
- High capacity internal Lithium battery for 10hs+ of continuous run, rechargeable by USB
- Multi-platform Windows/Linux/MacOS Open Source software and API libraries
Description
RF Explorer 6G COMBO+ is the most powerful Spectrum Analyzer model, covering the full 6GHz range starting at 50KHz up to 6.1GHz with no gaps or limitations.
When compared to the standard 6G Combo model, the new SLIM design offers an outstanding robust enclosure with a strong metallic body and shiny varnished paint, a more convenient USB connector on the side, and a larger internal battery capacity.
What is an RF Explorer Spectrum Analyzer?
An RF Explorer Spectrum Analyzer is a special device designed to detect very sensitive signal radiation and identify signal interference, tune antenna setups, detect signal leakage and find hidden bugs, among many other applications.
The combination of small size, great sensitivity, and robust design makes it the ideal instrument to carry on for indoor and outdoor measurements.
When connected to a computer, it can be controlled by free software available for download with stunning high-resolution graphics, data storage, and reply features.
How RF Explorer Works?
For introductory details and quick start guide, please visit www.rf-explorer.com/start
For best handling work at the desk, we recommend the RF Explorer Holder SLIM
For best results detecting near field signal sources or interferences, we recommend the RF Explorer Near Field Antenna Kit
Tip
To learn more about the RF Explorer product family, don't forget to check our blog Introducing RF Explorer Spectrum Analyzer Product Family.
Comparison Tables of Spectrum Analyzer
RF Explorer |
Range |
Low-frequency Support |
Battery |
|
50KHz - 4GHz |
from 50KHz covering LF, MF, HF, VHF, and UHF |
Ideal choice for all usable HAM bands. |
10hs+ of continuous run |
|
50KHz - 6.1GHz |
||||
50KHz - 1GHz & 2.35GHZ - 2.55GHz |
from 50KHz covering LF, MF, HF, VHF and UHF up to 960Mhz |
Ideal choice for HAM bands from 160meters to 33cm |
20hs+ of continuous run |
|
50KHz - 1GHz |
Specifications
Frequency Band |
|
Frequency Span |
2 – 960MHz in a single sweep |
Internal Selectable LNA Gain |
25dB |
Internal selectable Attenuators |
30dB and 60dB |
Supporting OS |
Windows, Linux and MacOS X |
Resolution Bandwidth (RBW) |
automatic 2.6Khz to 600Khz |
Frequency Resolution |
1Khz |
Amplitude Stability and Accuracy (typical) |
+-3dBm |
Amplitude Resolution |
0.5dBm |
Dynamic Range |
-125dBm to 10dBm |
Absolute Max Input Power |
+30dBm |
Average Noise Level (typical LNA) |
-125dBm |
Wifi Analyzing Range |
2.4GHz and 5GHz bands |
Antenna Included |
|
SMA |
Standard 50 ohms connectors |
Battery |
Internal Lithium-Ion 1800mA/h rechargeable battery |
Applications
- RF Spectrum Analysis for FM, TV and DTV, ISM, RFID, GSM, 4G/5G, IoT, GPS, Bluetooth
- WiFi analysis and fine-tuning
- Interference hunting
- EMC pre-testing
- RF device tuning (with Signal Generator working as Tracking SNA): Check this link for more details
Part List
- 1 x Spectrum Analyzer
- 1 x Mini USB cable
- 1 x Dual band 144/430MHz Telescopic antenna
- 1 x UHF 400-900Mhz antenna
- 1 x Dual band 5/2.4GHz antenna
- 1 x EVA case
Compliance
All RF Explorer models are complaint with FCC as well as CE regulations.
All RF Explorer Wideband models have been certified under EN/IEC61236 and EN/IEC61000.
All RF Explorer models are RoHS compliant
ECCN/HTS
HSCODE | 9030401000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 9030900000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
Tiny but sturdyTiny but sturdy. It is not easy to keep the device straight up when connecting to PC so I bought the RF Explorer Holder together. Nothing to complain considering its high cost-performances.
-
The best product for its priceThe build quality was great and is easy to use if you have RF experience. I tested it few times and so far so well. The accuracy is reasonable for simple measurements. A great little device
FAQ
- Page Previous
- Page 1
- You're currently reading page 2