the AI Hardware Partner
Toggle Nav
Loading...

RF Explorer 3G+ IoT Shield for Arduino

SKU
114990813
Rating:
100 % of 100

RF Explorer 3G+ IoT modules are ready to use, advanced Spectrum Analyzer devices you can configure and control any way you want, from an Arduino, Raspberry Pi, or any other programming platform.

$137.50
Out of stock

PRODUCT DETAILS

RF Explorer 3G+ IoT modules are ready to use, advanced Spectrum Analyzer devices you can configure and control any way you want, from an Arduino, Raspberry Pi, or any other programming platform.

These modules are cost-effective platforms to develop your own customized Spectrum Analyzer, Power Detector, RF activity alarm, RF sniffer, RF QA test bench, etc.

Programmability and network capabilities of the hosting platform enables remote control and diagnosis scenarios, fully automated RF alarm systems, advanced assistance for unattended detection requirements such as those of radio operators, cell towers and HAM stations.

RF Explorer 3G+ IoT boards are delivered in two modes configuration modes:

  • Raspberry Pi

  • Arduino and compatible boards (3.0 – 3.3V only)

We recommend Raspberry Pi mode for advanced usage and more powerful libraries, and Arduino for simpler, non-Linux software libraries related development.

For best flexibility, these two boards can be easily re-converted between modes by soldering a required connector:

  • Raspberry Pi Hat can be converted to Arduino Shield by soldering standard 0.1” male headers to the PCB

  • Arduino Shield can be converted to Raspberry Pi Hat by soldering a 13x2 0.1” female header to the PCB

Designed in this way, it is easy to reconvert the board to a different hosting platform with no extra cost if you have different needs down the road.

Furthermore, other platforms such as BeagleBone, Chip, Chipkit, Teensy all them can easily control a RF Explorer 3G+ IoT by manually connecting to a standard UART port. Visit here for more details and examples. We also arranged a tutorial about ‘How to fit the RF Explorer 3G+ IoT modules on a Seeeduino board’. please click here to visit.

  • Design and customize your own Spectrum Analyzer, RF Detector, RF Sniffer, etc

  • Open source design, open source libraries and examples

  • Supported by all Arduino and Seeeduino 3.3V boards.

  • Suggested platforms: 

    Arduino DUE (best performance)

    Seeeduino (lower cost and size)

  • IMPORTANT: Do not use on 5V Arduino boards or will damage the IoT Shield

  • Flexible board: can be connected to a Raspberry Pi by soldering a compatible female header

  • Recommend to select SMA antennas for specific application

  • For future firmware upgrades, or if you are using a small form-factor Arduino and want UART connection to PC - you should get a USB CP2102.

1 x RF Explorer 3G+ IoT shield for Arduino

Techsupport

This product is designed by RF-Explorer,

  • For more info and to get started with your RF Explorer, visit the start page.

  • For questions and support, please visit https://support.rf-explorer.com.

  • For the software for RF Explorer series, please click the following logo for more information: 

 


Related Products

RF Explorer 3G+ IoT for Raspberry Pi

Technical details

Dimensions 155mm x75mm x25mm
Weight G.W 56g
Battery Exclude

Part List

RF Explorer 3G+ IoT Shield for Arduino 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 8517180050
EUHSCODE 9030900000
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    all is clear
    By

FAQ

1 Item

Show per page