![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer 3G Combo Spectrum Analyzers
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Pocket size and light weight
-
Solid aluminum metal case
-
Includes a transport EVA carry case for RF Explorer
-
Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
-
High capacity Lipo for 16hs+ of continuous run, rechargeable by USB
-
Windows PC client Open Source
-
Can be extended with internal Expansion Modules for additional band and functionality
-
Wide band coverage to all popular RF frequencies, starting at 15MHz and going up to 2.7GHz. This include very interesting frequency areas such as 2m HAM radio, all VHF and UHF, FM radio, GPS, WiFi and WiMax, Bluetooth, etc.
Note
This unit does not include RF Generator functionality, only Spectrum Analyzer functionality is available.
Description
RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all popular frequency bands. It is based on a highly integrated frequency synthesizer and double balanced mixer which offers high performance, compact size, low consumption and low cost.
It has been designed to be used equally well outdoor and indoor, and can be connected to a PC for extra functionality using standard mini-USB 2.0 connector.
This model includes a WSUB1G baseline unit plus an RFEMWSUB3G Expansion Module conveniently assembled and tested. It comes with two SMA connectors and two antennas,a nice dual band telescopic 144/430MHz wideband telescopic antenna for all Sub-GHz frequencies and a whip helical for 2.4GHz band. Additional, specific band antennas may be needed to cover efficiently some of the frequencies supported.
The combination of these two models offer the wide band coverage of the WSUB3G module, together with the highest sensitivity and quick response of the WSUB1G model for the popular sub-1GHz frequencies.
Tech support
This product is designed by RF-Explorer
-
For more info and to get started with your RF Explorer, visit the start page.
-
For questions and support, please visit https://support.rf-explorer.com
-
For the software for RF Explorer series, please click the following logo for more information:
Compliance
All RF Explorer models are complaint with FCC as well as CE regulations.
All RF Explorer Wideband models have been certified under EN/IEC61236 and EN/IEC61000.
All RF Explorer models are RoHS compliant
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 372g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Frequency band | 15-2700 MHz |
Frequency span | 112KHz - 600MHz |
Graphics LCD | 128x64 pixels, great visibility outdoors |
PC Windows client | supports Windows XP/Vista/Win7 both 32 and 64bits |
Backlight | for great indoor visibility |
2 standard SMA 50 ohms connector, | one for Sub-GHz wideband Nagoya NA-773 telescopic antenna included and another 2.4Ghzone for 15-2700 MHz band with helical antenna included. |
Amplitude resolution | 0.5dBm |
Dynamic range | |
Left SMA port (WSUB1G) | -115dBm to 0dBm |
Right SMA port (WSUB3G) | -110dBm to -10dBm |
Absolute Max input power | |
Left SMA port (WSUB1G) | +5dBm |
Right SMA port (WSUB3G) | +30dBm |
Average noise level (typical) | -110dBm |
Frequency stability and accuracy (typical) | +-10ppm |
Amplitude stability and accuracy (typical) | +-6dBm |
Frequency resolution | 1Khz |
Resolution bandwidth (RBW) | automatic 3Khz to 600Khz |
Weight | 185g |
Size | 113x70x25 mm |
Part List
RF Explorer 3G Combo | 1 |
Nagoya NA-773 wideband telescopic antenna | 1 |
2.4GHz band antenna | 1 |
EVA Case | 1 |
ECCN/HTS
HSCODE | 9030401000 |
USHSCODE | 8517180050 |
UPC | 841454104018 |
EUHSCODE | 9030900000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThe spectrum Analyser works well. It has complete documentation and the possibility of using it on the computer helps with my work since I can project the screen during lessons.
-
A handy spectrum analyzer and doesn't cost you thousandsA handy spectrum analyzer providing useful info, and doesn't cost you thousands! The official site also provides very user-friendly guides as well.
-
The price is great for its high performance.Arrived quickly and all looks to be working ad adverstised so far. The price is great too for its high performance.
-