![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Explorer 3G+ IoT Shield for Raspberry Pi
YOU MAY LIKE THIS
PRODUCT DETAILS
RF Explorer 3G+ IoT modules are ready to use, advanced Spectrum Analyzer devices you can configure and control any way you want, from an Arduino, Raspberry Pi, or any other programming platform.
These modules are cost-effective platforms to develop your own customized Spectrum Analyzer, Power Detector, RF activity alarm, RF sniffer, RF QA test bench, etc.
Programmability and network capabilities of the hosting platform enables remote control and diagnosis scenarios, fully automated RF alarm systems, advanced assistance for unattended detection requirements such as those of radio operators, cell towers and HAM stations.
RF Explorer 3G+ IoT boards are delivered in two modes configuration modes:
|
We recommend Raspberry Pi mode for advanced usage and more powerful libraries, and Arduino for simpler, non-Linux software libraries related development.
For best flexibility, these two boards can be easily re-converted between modes by soldering a required connector:
|
Designed in this way, it is easy to reconvert the board to a different hosting platform with no extra cost if you have different needs down the road.
Furthermore, other platforms such as BeagleBone, Chip, Chipkit, Teensy all them can easily control a RF Explorer 3G+ IoT by manually connecting to a standard UART port. Visit here for more details and examples.
|
1 x RF Explorer 3G+ IoT shield for Raspberry Pi
Library and Python examples are at Github.
Techsupport
This product is designed by RF-Explorer,
-
For more info and to get started with your RF Explorer, visit the start page.
-
For questions and support, please visit https://support.rf-explorer.com.
-
For the software for RF Explorer series, please click the following logo for more information:
Related Products
RF Explorer 3G+ IoT Shield for Arduino |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 56g |
Battery | Exclude |
Part List
1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454120490 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |