![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Cable; RPSMA-male to RPSMA-female - flat cable - RG174-Black-400mm
SKU
321990975
High-quality low loss RG174 flat cable suitable for indoor and outdoor installation. Length 40cm (16'') with connectors RPSMA Female to RPSMA Male.
- 10+: $7.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Robust construction for outdoor usage, easy to install through doors and windows
- Perfect connector match with RF Explorer high-performance antennas and Helium hotspots
- Very low insertion loss
High-quality low loss RG174 flat cable suitable for indoor and outdoor installation. Length 40cm (16'') with connectors RPSMA Female to RPSMA Male.
Fully compatible with technologies, products and services by
Specification
Frequency Range | 0-3000MHz |
Length | 400 mm |
Impedance | 50Ω |
VSWR |
Typical 1.4 @ 900MHz ≤1.5 max @3GHz |
Insertion Loss | Typical 0.45db @ 900MHz |
Capacitance | 101pF/m |
Velocity of Propagation | 66% |
Connectors |
RP SMA Male/Jack RP SMA Female/Plug |
Insulation Resistance | >1000MΩ |
Pull Test | 3Kgf |
Bend Radius | Min 8mm |
Voltage Breakdown | 1KV |
External Cable Diameter | 2.8mm |
Mating Cycles | >300 |
Jacket Material | PE |
Conductor Material | Copper |
Shield Material | Tinned copper |
Operation Temperature | -30℃ to + 65℃ |
Environmental | RoHS |
VSWR
Insertion Loss
Dimension
ECCN/HTS
HSCODE | 8544200000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review