![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fiberglass Antenna Magnetic Base; N Female to RP-SMA male - CFD200 2m Cable - Black
Magnetic base with N-type to RP-SMA female CFD200 Cable with 2m length to extend the connection length between an Antenna(with N-type connector) and a Gateway(with RP-SMA Female connector).
- 10+: $8.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Magnetic base with 2m cable to extend the connection between an Antenna(N-type connector) and a Gateway(RP-SMA Female)
- Gold plated brass surface connector
- Length: 2m
- Waterproof
- CFD200 Cable (same functionality and quality with LMR200)
- Can be used with SenseCAP gateways series including SenseCAP M1
Description
When setting up a LoRa Network the positioning of the Gateway and the Antenna may strongly influence the coverage. When you use a fiberglass antenna to further improve the coverage, this antenna magnetic base with a 2m cable could enable you to extend the distance between the device and the antenna therefore you could have more positioning flexibilities. The base is magnetic, so you could attach it to a magnetic surface. It is also waterproof and can withstand harsh outdoor environments.
Applications
This antenna magnetic base is suitable for:
- SenseCAP gateways including SenseCAP M1;
- LoRa-E5 Dev Kit and LoRa-E5 mini;
- Other devices which have RP-SMA female antenna connectors and connect to N-type connector antennas;
Specification
Electrical Characteristics |
|
Frequency |
DC0~6G |
V.S.W.R. |
<= 2.0 |
Max Input Power |
>= 2 W |
Polarization |
Linear |
Impedance |
50 Ohm |
Material & Mechanical Characteristics |
|
Material of Radiator |
CU |
Material of Plastic |
Brass |
Cable Type |
CFD200 |
Connector Type |
N-Female to RP-SMA Male |
Environmental |
|
Operation Temperature |
- 40 ̊C~+ 85 ̊C |
Storage Temperature |
- 40 ̊C~+ 85 ̊C |
Antenna Color Storage life |
<2Year |
Technical Details
1: Base
2: N Female Connector
3: CFD200 with a length of 2m
4: PVC
5: RP-SMA male Connector
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewsame message.
-
from order viewGood metal base magnetic very strong
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewPackage arrived before the expected day