![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Cable; N Female to RP-SMA Male-CFD400-Black-1m For SenseCAP M1 Indoor Gateway and Fiberglass Antenna
It is able to connect to an antenna for better coverage and connect to SenseCAP M1 Indoor Gateway and SenseCAP ONE Outdoor Gateway for better data transmission.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Perfect connector match with RF Explorer high-performance antennas and SenseCAP M1 Indoor Gateway
- Low insertion loss: Typical 0.45db @ 900MHz
- Low VSWR: Typical 1.1 @ 900MHz
- Robust construction for outdoor usage: Tinned copper wire for braid material, significantly reduces the interruption.
Description
CFD400 is an industrial-grade cable that provides low signal loss, long working expectations, and qualification for outdoor deployment. It is able to connect to an antenna for better coverage and connect to SenseCAP M1 Indoor Gateway and SenseCAP Outdoor Gateway for better data transmission.
Specification
Frequency Range |
0-6000MHz |
Length |
1 meter ±30mm |
Impedance |
50Ω |
VSWR |
Typical 1.1 @ 900MHz ≤1.5 max @ 6GHz |
Insertion Loss |
Typical 0.15db @ 900MHz ≤1.5dB max @ 6GHz |
Capacitance |
76pF/m |
Velocity of Propagation |
85% |
Connectors |
Type N Male/Jack Type RP SMA Male |
Insulation Resistance |
> 1,000 MΩ |
Bend Radius |
Min 25.4mm |
Voltage Breakdown |
2.5KV |
External Cable Diameter |
10.3mm |
Connectors |
Type N Female Type RP-SMA Male |
Mating Cycles |
> 500 |
Jacket Material |
PE |
Conductor Material |
Copper |
Binder Material |
Aluminum/PE Tape |
Braid Material |
Tinned copper wire |
Operation Temperature |
-30°C to +65°C |
Environmental |
RoHS |
VSWR
Insertion Loss
Mechanism Specification
Part list
CFD400 1 meter cable x1
ECCN/HTS
HSCODE | 8544200000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |