![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RF Cable; N Female to N Male - CFD400-Black-3m
SKU
321990895
High-quality low loss CFD400 cable suitable for outdoor installation and weather extreme conditions. Length 3 meters with connectors N-Female to N-Male.
- 10+: $9.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Robust construction for outdoor usage
- Perfect connector match with RF Explorer high-performance antennas and Helium hotspots
- Very low insertion loss
High-quality low loss CFD400 cable suitable for outdoor installation and weather extreme conditions. Length 3 meters with connectors N-Female to N-Male.
Fully compatible with technologies, products and services by
Specification
Frequency Range | 0-6000MHz |
Length | 3 meter ±50mm |
Impedance | 50Ω |
VSWR |
Typical 1.1 @ 900MHz ≤1.5 max @ 6GHz |
Insertion Loss |
Typical 0.9db @ 900MHz ≤2.5db max @ 6GHz |
Capacitance | 76pF/m |
Velocity of Propagation | 85% |
Connectors |
Type N Male/Jack Type N Female/Plug |
Insulation Resistance | >1000MΩ |
Bend Radius | Min 25.4mm |
Voltage Breakdown | 2.5KV |
External Cable Diameter | 10.3mm |
Connectors |
Type N Female Type RP-SMA Male |
Mating Cycles | >500 |
Jacket Material | PE |
Conductor Material | Copper |
Binder Material | Aluminum/PE Tape |
Braid Material | Tinned copper wire |
Operation Temperature | -30℃ to +65℃ |
Environmental | RoHS |
VSWR
Insertion Loss
Dimension
ECCN/HTS
HSCODE | 8544200000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180050 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewEasy to install
FAQ
Show
per page