![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RESK - Resistor Kit
SKU
110990043
A great kit of 500 resistors with nicely organized
- 10+: $4.17
YOU MAY LIKE THIS
PRODUCT DETAILS
A great kit of 500 resistors with nicely organized. With ~25 resistors of 20 different values, All of these resistors are stapled into a tri-fold pack and clearly labeled. The back of the resistor kit even has a resistor color code look-up chart and a table of color codes for the included resistors! You'll never find a project put on hold for want of a resistor.
Included Values:
0 , 1.5 , 4.7 , 10 , 47, 100 , 220 , 330 , 470 , 680, 1k , 2.2k , 3.3k , 4.7k , 10k, 22k , 47k , 100k , 330k , 1M (ohm)
Type:
(1/4 watt carbon film 5%)
Technical details
Dimensions | 155mm x75mm x25mm |
Weight | G.W 85g |
Battery | Exclude |
Part List
RESK - Resistor Kit | 1 |
ECCN/HTS
HSCODE | 8533219000 |
USHSCODE | 8504100000 |
UPC | 841454104032 |
EUHSCODE | 8533210000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood.
-
-
-
-
FAQ
Show
per page