![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Quectel EM06-A LTE Cat 6 M.2 Module - ODYSSEY X86J4105 Compatible
Quectel EM06-A is an LTE Advanced Category 6 Module adopting standard M.2 (NGFF) form factor and optimized specially for M2M and IoT applications. The space-saving M.2 form factor allows EM06-A to be easily integrated into smaller and thinner devices. Adopting the 3GPP Rel.11 LTE technology, it delivers maximum data rates up to 300Mbps downlink and 50Mbps uplink.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- LTE Cat 6 Module Optimized for Broadband IoT/M2M Applications
- Worldwide LTE-A and UMTS/HSPA+ Coverage
- Support LTE-A Carrier Aggregation
- Standard M.2 (NGFF) Form Factor, Ideal for Easy Integration of Wireless Connectivity into Devices
- Multi-constellation GNSS receiver available for applications requiring fast and accurate fixes in any environment
- Support DFOTA and DTMF
- MIMO Technology Meets Demands for Data Rate and Link Reliability in Modern Wireless Communication Systems
Description
Do you have a device/system that you want to connect to a cellular network through a SIM card, but cannot seem to connect to the network?
Well…. This is probably because you need to connect a 4G module to enable the functionality of the connected SIM card.
For example, some Single Board Computers (SBC) in the market that has 4G capabilities onboard need this kind of 4G modules to be connected before inserting a SIM card.
ODYSSEY - X86J4105864 is no exception. It also needs this type of 4G module to be connected to it via the M.2 interface and then connect a SIM card to expand your cellular-based projects to the next level. The EM06-A LTE Cat 6 M.2 module can be connected to the ODYSSEY - X86J4105864 as follows.
Quectel EM06-A is an LTE Advanced Category 6 Module adopting standard M.2 (NGFF) form factor and optimized specially for M2M and IoT applications. The space-saving M.2 form factor allows EM06-A to be easily integrated into smaller and thinner devices. Adopting the 3GPP Rel.11 LTE technology, it delivers maximum data rates up to 300Mbps downlink and 50Mbps uplink.
We offer the Quectel LTE Modules in different variants. You can refer to the table below to learn more about the differences.
EM05-E | EM06-A | EM06-E | |
---|---|---|---|
Region/Operator | Europe/Australia/New Zealand | North America/ Mexico |
Europe/Middle East/Africa/Brazil/APAC (Excluding Japan & China Mobile) |
LTE Category | Cat 4 | Cat 6 | Cat 6 |
LTE-FDD Downlink Data Rate (Mbps) | 150 | 300 | 300 |
LTE-FDD Uplink Data Rate (Mbps) | 50 | 50 | 50 |
LTE-FDD | B1/B3/B7/B8/B20/B28 | B2/B4/B5/B7/B12/B13/B25/B26 /B29/B30/B66 |
B1/B3/B5/B7/B8/B20/B28/B32 |
LTE-TDD | B38/B41 | B41 | B38/B40/B41 |
WCDMA | B1/B8 | B2/B4/B5 | B1/B3/B5/B8 |
EM06-A supports Qualcomm® IZat™ location technology Gen8C Lite (GPS, GLONASS, BeiDou/Compass, Galileo and QZSS). The integrated GNSS greatly simplifies product design and provides quicker, more accurate and more dependable positioning capability.
Also, a rich set of Internet protocols, industry-standard interfaces and abundant functionalities (USB drivers for Windows 7/8/8.1/10, Linux and Android, DFOTA, etc.) extend the applicability of this module to a wide range.
Specifications
Region/Operator | North America/ Mexico |
---|---|
Temperature Range | |
Operation Temperature | -30°C ~ +70°C |
Extended Temperature | -40°C ~ +85°C |
Frequency Bands | |
LTE-FDD | B2/B4/B5/B7/B12/B13/B25/B26/B29/B30/B66 |
LTE-TDD | B2+B2/B5/B12/B13/B29 |
2xCA | B4+B4/B5/B12/B13/B29 |
B7+B5/B7/B12/B26 | |
B25+B5/B12/B25/B26 | |
B30+B5/B12/B29 | |
B66+B5/B12/B13/B29/B66 | |
B41+B41 | |
WCDMA | B2/B4/B5 |
GNSS (Optional) | GPS/GLONASS/BeiDou (Compass)/Galileo/QZSS (Optional) |
Certifications | |
Carrier | North America: Verizon/AT&T/Sprint |
Regulatory | Global: GCF |
North America: FCC/PTCRB | |
Canada: IC | |
Others | WHQL/RoHS Compliant |
Data Transmission | |
LTE-FDD data rate (Mbps) | 300 (DL)/ 50 (UL) |
LTE-TDD data rate (Mbps) | 226 (DL)/ 28 (UL) |
DC-HSPA+ data rate (Mbps) | 42 (DL)/ 5.76 (UL) |
WCDMA data rate (Kbps) | 384 (DL)/ 384 (UL) |
Interfaces | |
(U)SIM | x 2 |
I2C | x 1 |
PCM (Digital Audio) | x 1 |
Antenna Tuner Control* (ANTCTL) | x 4 |
USB 2.0 | x 1 |
W_DISABLE1# | x 1 |
RESET# | x 1 |
WAKE_ON_WAN# | x 1 |
WWAN_LED# | x 1 |
Antennas | x3 (Main, Diversity and GNSS Antennas) |
Voice | |
Speech Codec Modes | AMR/AMR-WB |
Echo Arithmetic | Echo cancellation/Noise suppression |
VoLTE | CSFB and VoLTE (Voice over LTE) (Optional) |
Enhanced Features | |
MIMO (2x2, 4x2, DL) | Yes |
DFOTA | Yes |
Digital Audio and VoLTE (Voice over LTE) | Optional |
(U)SIM Card Detection | Yes |
DTMF | Yes |
Dual SIM Single Standby* | Yes |
GNSS | Yes |
Drivers | |
USB Driver | Windows 7/ 8/ 8.1/ 10, Linux 2.6~5.4, |
Android 4.x/5.x/6.x/7.x/9.x | |
GNSS Driver | Android 4.x/ 5.x/ 6.x/ 7.x/ 9.x |
RIL Driver | Android 4.x/5.x/6.x/7.x/8.x/9.x |
NDIS Driver | Windows 7/ 8/ 8.1/ 10 |
MBIM Driver | Windows 8/8.1/10, Linux 3.18~5.4 |
GobiNet Driver | Linux 2.6~5.4 |
QMI_WWAN Driver | Linux 3.4~5.4 |
Electrical Features | |
Supply Voltage Range | 3.135V~4.4V,3.3V Typ. |
Power Consumption | 50μA @Power off |
3.8mA @Sleep Typ. | |
21.3mA @Idle |
Applications
- Industrial Router
- Industrial Gateway
- Multi-WAN Setup
- Video Surveillance
Dimensions
Parts List
1 x Quectel EM06-A LTE Cat 6 M.2 Module
ECCN/HTS
HSCODE | 8517703000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
FCC | 1 |
RoHS | 1 |