![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Qi Wireless Charger Transmitter - 5V&1A
SKU
113030020
This module is designed for 5V Qi Wireless Charge Transmitter,which is base on BQ500211,BQ500211 is a second generation digital wireless power controller that integrates all functions required to control wireless power transfer to a single WPC compliant r
- 10+: $20.25
YOU MAY LIKE THIS
PRODUCT DETAILS
This module is designed for 5V Qi Wireless Charge Transmitter,which is base on BQ500211,BQ500211 is a second generation digital wireless power controller that integrates all functions required to control wireless power transfer to a single WPC compliant receiver.This module with FOD,it will automatically recognizes when charging module is close. Qi Wireless Charger Transmitter compation with most wireless charging mobile phone on market such Nexus 5.
Specification
Operating Frequency: 112kHz-250kHz
Practical Distance:2-6mm
Max Efficiency:80%
Output Voltage:5V
Output Current(maximum):1A
Technical details
Dimensions | 110mm x75mm x28mm |
Weight | G.W 52g |
Battery | Exclude |
Part List
Qi Wireless Charger Transmitter - 5V&1A | 1 |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8543908885 |
UPC | 841454104728 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page