![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Qi General Wireless Charger Receiver - 5V&0.5A
SKU
317010008
QI universal wireless charging receiver module , the module multiple sets of 5V output pad for easy lead in any direction , can be used for a variety of digital products use wireless charging receiving
- 10+: $8.06
- 20+: $7.61
- More
- 50+: $7.16
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
QI universal wireless charging receiver module , the module multiple sets of 5V output pad for easy lead in any direction , can be used for a variety of digital products use wireless charging receiving.
Principle of wireless charging wireless charging by the TX transmitter coil and the receiving end RX wireless charging coil coupled to each other , and the case of normal communication in order to have the energy output.
This wireless charging transmitter is in line with QI standard products , the core chip for TI1.1 version.
Specification:
Technical details
Dimensions | 90mm x55mm x11.5mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page