![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Q-Scout Robot Building Kit Line Follower - Arduino Coding & Graphical Programming, STEM Toy, Lego Compatibility
- 10+: $85.99
YOU MAY LIKE THIS
PRODUCT DETAILS
Special free shipping for this product, include DHL ,FedEx , Registered Air Mail.
Qscout is a entry-level robot building & coding kit. This cute robot has 20-minute building time, along with a Scratch 3.0 based graphical coding environment. Featuring ultrasonic obstacle dodging and automatic line tracking, Q-scout is fun scientifically with expanding capabilities. Q-scout is the best option as a kid's first robot.
Features
Metal robot building platform:
A real robot building experience with metal. This is a cost-friendly and easy-to-use robot building platform.
Classic sensor set:
Ultrasonic & line tracking sensors are scientifically fun and adequately programmable.
Arduino based & graphical programming:
The combination of Arduino and a Scratch 3.0 based graphical programming environment covers both entry-level and higher-class development needs with superior hardware compatibility.
Extensions:
The ever-growing list of sensors and electronic modules contribute to a complete robot building platform.
About Robobloq APP
Remote Control:
Starter kit, no requirement needed. Open and play, embedded buzzer for quick music composing; Smart line track.
Customized Applications:
Create your own APP; Customize widget to meet your special needs; Ultimate control of your own robots.
Programming:
Drag-and-drop coding based on scratch. Develop attentiveness and determination, multi-subject involved for comprehensive ability enhancement, be ready for an era of AI.
Technical details
Dimensions | 231mm x190mm x124.5mm |
Weight | G.W 1310g |
Battery | Exclude |
Types of parts | 24 |
Total parts quantity | 65 |
Color of pars | Green & Grey |
Motor | hobby motor (blue) |
Microcontroller | Qmind (Arduino Uno) |
Communication | Bluetooth (consumer package),Bluetooth dongle (education package) |
Ports | 3 ports for sensors, 1 port for motor |
Inputs | 1xButton, 1xUltrasonic Sensor with six built-in RGB LEDs , 1xLine-Tracking Sensor |
Outputs | 1xBuzzer, 2xRGB LED |
Baterry Type | 6 AA baterries |
Software | Arduino IDE, Robobloq APP |
Assembled Dimensions | 189x115x152mm |
Part List
Q - Scout (The parts are shown in below image, the list can be download from below link) | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |