![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pytrack - A Sensor (GPS & accelerometer) Shield for All Pycom Multi-Network Modules
- 10+: $35.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Imagine a sensor shield which you can use with any of your Pycom multi-network modules! This is what we give you with Pysense and Pytrack – a leg up to get you off to a great start really quickly.
Pytrack Features
Super accurate GNSS + Glonass GPS
3 axis 12-bit accelerometer
USB port with serial access
LiPo battery charger
MicroSD ard compatibility
Ultra low power operation (~1uA in deep sleep)
Location Services Supported
GPS
GLONASS
Galileo
QZSS
Use with Pybytes
Crafted by a group of Pycom back-end experts, the Pybytes platform will be everything there needs to be in place to gather, organise and display your data free of charge in the cloud. Regardless of whether you are a company, IoT system architect or an ambitious tech hobbyist we’ll soon have you connected.
Documents
Technical details
Dimensions | 55mm x35mm x10mm |
Weight | G.W 50g |
Battery | Exclude |
Part List
Pytrack | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454120537 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |