![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pyscan - A Sensor Shield for Pycom Development Boards
- 10+: $34.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Pyscan is a sensor shield you can use with any of your Pycom multi-network development boards! Featuring an accelerometer, ambient light sensor and RFID (NFC/RFID antenna included with purchase)
Pyscan Features
3 axis 12-bit accelerometer
Ambient light sensor
RFID-NFC Chip
USB port with serial access
LiPo battery charger
MicroSD card compatibility
Ultra low power operation (~1uA in deep sleep)
NFC / RFID Antenna included
Use with Pybytes
Crafted by a group of Pycom back-end experts, the Pybytes platform is everything there needs to be in place to gather, organise and display your data free of charge in the cloud. Regardless of whether you are a company, IoT system architect, or an ambitious tech hobbyist we’ll soon get you connected.
Technical details
Dimensions | 55mm x35mm x10mm |
Weight | G.W 32g |
Battery | Exclude |
Part List
Pyscan sensor shield | 1 |
NFC antenna | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | UNITED KINGDOM |
RoHS | 1 |