Pycom LoPy4 MicroPython enabled development board (LoRa, Sigfox, WiFi, Bluetooth)
- 10+: $45.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The LoPy4 is a compact quadruple network MicroPython enabled development board (LoRa, Sigfox, WiFi, Bluetooth). It’s the perfect enterprise grade IoT platform for your connected Things. With the latest Espressif ESP32 chipset the LoPy4 offers a perfect combination of power, friendliness and flexibility. Create and connect you things everywhere. Fast.
The LoPy4 can act as a LoRa nano gateway and a multi-bearer (LoRa, Sigfox, WiFi and BLE) development platform suitable for all LoRa and Sigfox networks around the globe. It is programmable with MicroPython and the Pymakr plugins for fast IoT application development, easy programming in-field and extra resilience with network failover. You can also configure the LoPy4 in raw LoRa mode to send packets directly between LoPy4’s. The best blend of speed to deployment and access to new LPWAN networks rolling out across Europe, USA, Africa and India. The LoPy4 is CE, FCC approved, LoRaWAN and Sigfox certified.
LoPy4 Features
Powerful CPU, BLE and state of the art WiFi radio
Can also double up as Nano LoRa gateway
MicroPython enabled
Fits in a standard breadboard (with headers)
Ultra-low power usage: a fraction compared to other connected micro controllers
Processing
Espressif ESP32 chipset
Dual processor + WiFi radio System on chip
Network processor handles the WiFi connectivity and the IPv6 stack
Main processor is entirely free to run the user application
An extra ULP-coprocessor that can monitor GPIOs, the ADC channels and control most of the internal peripherals during deep-sleep mode while only consuming 25uA
Technical details
Dimensions | 98.5mm x68.5mm x22mm |
Weight | G.W 31g |
Battery | Exclude |
CPU | Xtensa® dual–core 32–bit LX6 microprocessor(s), up to 600 DMIPS / Hardware floating point acceleration / Python multi–threading / An extra ULP–coprocessor that can monitor GPIOs,the ADC channels and control most of the internal peripherals during deep–sleep mode while only consuming ~25uA. |
RAM | 520KB + 4MB |
External flash | 8MB |
WiFi | 802.11b/g/n 16mbps |
Bluetooth | Low energy and classic |
LoRa | LoRaWAN 1.0.2 stack - Class A and C devices / Node range: Up to 40km / Nano-gateway: Up to 22km (Capacity up to 100 nodes) |
Sigfox | Class 0 device. Maximum Tx power:+14dBm(Europe),+20dBm (America),+20dBm (Australia and New Zealand) / Node range: Up to 50km |
RTC | Running at 150kHz |
Security | SSL/TLS support / WPA Enterprise security |
Hash / encryption | SHA / MD5 / DES / AES |
Security & Certifications | SSL/TLS support; WPA Enterprise security; FCC 2AJMTLOPY4R; CE 0700 |
Input | 3.3V – 5.5V |
Output | 3v3 output capable of sourcing up to 400mA |
WiFi | 12mA in active mode, 5uA in standby |
LoRa | 15mA in active mode, 1-uA in standby |
Sigfox (Europe) | 12mA in Rx mode, 42mA in Tx mode and 0.5uA in standby |
Sigfox (Australia, New Zealand and South America) | 12mA in Rx mode, 120 mA in Tx mode and 0.5uA in standby |
2 x UART, SPI, 2 x I2C, I2S, micro SD card | |
Analog channels: 8×12 bit ADCs | |
Timers: 4×16 bit with PWM and input capture | |
DMA on all peripherals | |
GPIO: Up to 24 |
Part List
LoPy4 1.0 with Headers | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | UK |
RoHS | 1 |
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.