![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pycom LoPy MicroPython enabled development board (LoRa, WiFi, Bluetooth)
YOU MAY LIKE THIS
PRODUCT DETAILS
With LoRa, Wifi and BLE, the LoPy is the only triple bearer MicroPython enabled micro controller on the market today – the perfect enterprise grade IoT platform for your connected Things. With the latest Espressif chipset the LoPy offers a perfect combination of power, friendliness and flexibility. Create and connect your things everywhere, and FAST.
Features
Powerful CPU, BLE and state of the art WiFi radio. 1KM Wifi Range
Can also double up as a Nano LoRa gateway
MicroPython enabled, the Linux of IoT for fast deployment
Fits in a standard breadboard (with headers)
Ultra-low power usage: a fraction compared to other connected micro controllers
Specification
Processing
Espressif ESP32 chipset
Dual processor + WiFi radio System on Chip.
Network processor handles the WiFi connectivity and the IPv6 stack.
Main processor is entirely free to run the user application.
An extra ULP-coprocessor that can monitor GPIOs, the ADC channels and control most of the internal peripherals during deep-sleep mode while only consuming 25uA.
Operating Frequencies
868 MHz (Europe) at +14dBm maximum
915 MHz (North and South America, Australia and New Zealand) at +20dBm maximum
Range Specification
Node range: Up to 40km
Nano-Gateway: Up to 22km
Nano-Gateway Capacity: Up to 100 nodes
Interfaces
2 x UART, 2 x SPI, I2C, I2S, micro SD card
Analog channels: 8x12 it ADCs
Timers: 4x16 bit with PWM and input capture
DMA on all peripherals
GPIO: Up to 24
Security and Certifications
SSL/TLS support
WPA Enterprise security
FCC – 2AJMTWIPY2R
CE 0700
Memory
RAM: 512KB
External flash 4MB
Hardware floating point acceleration
Python multi-threading
Hash / encryption
SHA, MD5, DES, AES
Wifi
802.11b/g/n 16 mbps
Bluetooth
Low energy and classic
RTC
Running at 32KHz
Power
Input: 3.3V – 5.5V
3v3 output capable of sourcing up to 400mA
Wi-Fi: 12mA in active mode, 5uA standby
Lora: 15mA in active mode, 1-0uA in standby
LoRa Specification
Semtech LoRa transceiver SX1272
LoRaWAN stack
Class A and C devices
Mechanical
You may need Expansion board or Antenna Kit for your projects.
Technical details
Dimensions | 98mm x68mm x21mm |
Weight | G.W 31.5g |
Battery | Exclude |
Part List
LoPy 1.0 | 1 |
ECCN/HTS
HSCODE | 8473309000 |
UPC | 841454120513 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
-
Good and Fast It works well.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2