![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pumpkin i300 EVK Smart Audio Edition
Evaluation Kit for AIoT applications. Designed for smart devices with Voice Assistant capability (Alexa, Google Assistant, speech recognition NLP/ASR).
YOU MAY LIKE THIS
PRODUCT DETAILS
The Pumpkin i300 EVK Smart Audio Edition is a single-board computer (SBC) powered by MediaTek i300B SoC. Designed for AloT market this EVK jump-starts the development of products with Voice Assistant capability (smart speakers, smart appliances, robots).
Ready for Edge AI development with TensorFlow Lite support.
Suitable for indoor/outdoor home and industrial applications through extended coverage with Wi-Fi 5 2x2 MIMO.
Powered by the ARM quad-core Cortex-A35 power-efficient 64-bit CPU solution this EVK is a great solution for smart battery-operated devices.
Pumpkin i300 EVK Smart Audio Edition is Microsoft Azure Certified for IoT. For more information refer to Azure Certified for IoT device catalog.
Attention
If you want to buy one, please email us: [email protected]
Technical Details
Pumpkin i300 EVK Smart Audio Edition | |
---|---|
SoC | MediaTek i300B |
CPU | Quad-Core ARM Cortex-A35 @ 1.3GHz |
RAM | 1GB LPDDR3 |
Flash |
- 4GB e.MMC - Optional SLC NAND configuration |
Storage | Micro-SD card slot (card not included) |
Wireless | - MediaTek MT7668 - Wi-Fi 5 (802.11ac) 2x2 MIMO dual-band (2.4GHz, 5GHz) - Bluetooth 5 |
Battery Charger | Charging (USB Type-C) and power path |
Expansion | 40-pin GPIO connector |
USB | - Type-C (Host/Device, 5V DC power, charging) - Type-A (Host) - Micro-B (Serial Console) |
Ethernet | 10/100Mbps |
Audio | - 3.5mm stereo headset jack - 2x digital PDM microphone connectors - 8-ch audio input / 8-ch audio output |
Software | |
---|---|
OS | Yocto Linux |
Kernel | 5.4 |
Bootloader | U-Boot |
Security | Secure Boot, TrustZone, TF-A 2.1, OP-TEE |
Audio Far-Field | DSP Concepts TalkTo |
Voice Assistant | Alexa, Google Assistant |
AI | TensorFlow Lite |
Cloud Services
|
Azure IoT Edge |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |