![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pulse Oximeter Module - .NET Gadgeteer Compatible
SKU
101120005
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
Pulse Oxymeter module for Gadgeteer. This module is a particularly convenient noninvasive measurement instrument, it indirectly monitors the oxygen saturation of a human’s blood and the changes in blood volume in the skin. It also provides the heat rate and monitor the state of heat working. Acceptable normal ranges for humans without COPD with a hypoxic drive problem are from 95 to 99 percent .
Requires socket Type U.
Features
- Gadgeteer socket type U
- Noninvasive measurement
- Provides the oxygen saturation and heat rate
Note:
This module was not intended as a medical instrument, Do not use this product as safety or emergency stop device or in any application where failure of this product could lead in personal injury.
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 100g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review