![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Prototyping Board for Cubieboard A20
SKU
103990000
This is a prototyping board for Cubieboard with 1312 isolated soldering pads
- 10+: $10.80
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a prototyping board for Cubieboard with 1312 isolated soldering pads. All pins of Cubieboard are broken out to 2.54mm headers for jumper wire connection. Besides a VGA port is added on this board for monitor/TV connection
VGA is not supported by the default firmware of Cubieboard. To use it, please upgrade the firmwire.
Compatible with Cubieboard and Cubieboard A20.
DOCUMENTS
Technical details
Dimensions | 160mm x180mm x13.6mm |
Weight | G.W 69g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
UPC | 841454104773 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review