![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Protoshield Kit for Arduino
Build your own Arduino shield using the compact and flexible Proto Shield kit
- 10+: $6.90
YOU MAY LIKE THIS
PRODUCT DETAILS
-
Standard Arduino compatible
-
Large 0.1"*0.1" pitch prototyping area
-
A variety of through-hole sizes to fit most parts
-
Arduino UART and I2C port pin breakout for easy external communications
-
Dual ISP breakouts for easy programming and stacking
-
3.3 volt, 5 volt, and ground power rails are easily available anywhere on the board
-
Breadboard style prototyping area
-
USB type B breakout
-
Basic components included (buttons, switches, LEDs, resistors, USB jack)
-
1x Arduino compatible Proto Board
-
1x B type USB connector
-
1x 40-pin 2.54mm male long header
-
1x 40-pin 2.54mm female header
-
2x 40-pin 2.54mm male header
-
1x 40-pin 2.54mm spacer
-
3x 8-pin 2.54mm female header
-
1x 6-pin 2.54mm female header
-
1x ISP female pin header
-
1x ISP male pin header
-
1x 10k Ohm rotary potentiometer
-
4x 1k Ohm through-hole resistor
-
2x 10k Ohm through-hole resistor
-
2x 3mm Red through-hole LED
-
2x 3mm Green through-hole LED
-
1x 3mm dual color through-hole LED
-
4x Mini push button switch
-
2x DPDT switch
Technical details
Dimensions | 110mm x80mm x21mm |
Weight | G.W 42g |
Battery | Exclude |
Part List
Arduino compatible Proto Board | 1 |
B type USB connector | 1 |
40-pin 2.54mm male long header | 1 |
40-pin 2.54mm female header | 1 |
40-pin 2.54mm male header | 2 |
40-pin 2.54mm spacer | 1 |
8-pin 2.54mm female header | 3 |
6-pin 2.54mm female header | 1 |
ISP female pin header | 1 |
ISP male pin header | 1 |
10k Ohm rotary potentiometer | 1 |
1k Ohm through-hole resistor | 4 |
10k Ohm through-hole resistor | 2 |
3mm Red through-hole LED | 2 |
3mm Green through-hole LED | 2 |
3mm dual color through-hole LED | 1 |
Mini push button switch | 4 |
DPDT switch | 2 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454104803 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
-