![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ProtoBoard 9cm * 15cm - 2.0mm
SKU
319030010
High quality protoboard gives you 9x15cm of building space for through-hole components with 2
- 10+: $3.15
YOU MAY LIKE THIS
PRODUCT DETAILS
High quality protoboard gives you 9x15cm of building space for through-hole components with 2.0mm spaced holes. It is compatible with Bee series products (Xbee and Bluetooth bee, GPSbee,RFbee), GROVE system (Electronic brick 2.0).
Technical details
Dimensions | 190mm x100mm x2mm |
Weight | G.W 41g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8534009000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page