![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ProtoBoard 7cm * 10cm - 2.54mm
SKU
319030009
Thanks to Garrett's review, we have now a newer type, flawless quality:no odorfinely drilledtoughincluding power pad
- 10+: $2.13
YOU MAY LIKE THIS
PRODUCT DETAILS
Thanks to Garrett's review, we have now a newer type, flawless quality:
- no odor
- finely drilled
- tough
- including power pad.
- Clean hole
- Downhand welding
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 22g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8534009000 |
USHSCODE | 8534000070 |
UPC | 841454115250 |
EUHSCODE | 8534001900 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page