![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Project Skeleton - TFT Acrylic
SKU
110990257
Skeleton is designed to meet your need for enclosures of different sizes and dimensions
YOU MAY LIKE THIS
PRODUCT DETAILS
Skeleton is designed to meet your need for enclosures of different sizes and dimensions. It consists of durable Aluminium bars and Acrylic boards.One Skeleton is a unit that fits Arduino uno/mega, Seeeduino series and 2.8' TFT touch screen. Need a bigger one? Feel free to stack them up vertically or horizontally with rivets.
Features
- Arduino Uno/Mega and Seeeduino/Mega/ADK compatible.
- Stackable, Durable and well processed.
- Additional room for a shield added on.
- Adequate holes preset for possible usages.
Application Ideas
- Arduino Mega + Grove Mega + Various Grove
- Arduino Mega + Touch
- Seeeduino + Bluetooth Shield + Grove Buzzer + Grove PIR + Lipo Rider+ Battery
- Arduino + TFT + Battery + LiPo Rider
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 74g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review