![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Probe jumper wire - 8pcs
SKU
110990039
This is a 300mm jumper wire with probe, it is easy for connecting two point
- 10+: $3.60
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a 300mm jumper wire with probe, it is easy for connecting two point.
Technical details
Dimensions | 150mm x90mm x8.5mm |
Weight | G.W 25g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544422100 |
UPC | 841454104834 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
Simple and works fine.
-
ok excellent!
FAQ
Show
per page