the AI Hardware Partner
Toggle Nav
Loading...

Precision RTC Module for Raspberry Pi Pico

Precision RTC Module For Raspberry Pi Pico, Onboard DS3231 Chip,Incorporates High Precision RTC Chip DS3231.

$14.90
Out of stock
  • 10+: $13.00

PRODUCT DETAILS

Features

The Pico-RTC-DS3231 is a RTC expansion module specialized for Raspberry Pi Pico. It incorporates high precision RTC chip DS3231 and uses I2C bus for communication. More external sensors are allowed to be connected thanks to the stackable design.

  • Standard Raspberry Pi Pico header, supports Raspberry Pi Pico series
  • Onboard high precision RTC chip DS3231, with backup battery holder
  • Real-Time Clock Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year with Leap-Year Compensation Valid Up to 2100
  • Optional format : 24-hour OR 12-hour with an AM/PM indicator
  • 2x programable alarm clock
  • Comes with development resources and manual (Raspberry Pi Pico C/C++ and MicroPython examples)

Description

Precision RTC Module For Raspberry Pi Pico, Onboard DS3231 Chip,Incorporates High Precision RTC Chip DS3231.

Specifications

Raspberry Pi Pico Header Compatibility


Onboard Female Pin Header For Direct Attaching To Raspberry Pi Pico Stackable Design.
Raspberry Pi Pico is NOT included.

What's On Board

1.DS3231
high precision RTC chip, I2C bus
2.RTC backup battery
supports CR1220 button cell
3.Power indicator
enabled by soldering a 0Ω resistor on the jumper, disabled by default
4.Raspberry Pi Pico header
for attaching to Raspberry Pi Pico, stackable design

Pinout Definition

Outline Dimensions

ECCN/HTS

HSCODE 9023009000
USHSCODE 8517180050
UPC
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ