![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Practical Plastic Enclosure 56x110x160 mm
SKU
110990097
This product is retired, please consider our Enclosure selection as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our Enclosure selection as your alternative choice.
A strong case! With a black belt cross its upper case, it looks like a armed head of a robot! Why don’t you put on two laser eyes for it and turn it into a frightening weapon! Inside the case, we have set two hooks for you to clasp your circuits tightly. And tada, a big hole has been cut out in advanced in case of peripherals. Here are some details about this case:
- Inner dimension: 52x106x156mm; Out dimension: 56x110x160mm; Thickness: 2mm; four Screw holes : 94mmx130mm, Inner board: 42x84mm
- Color: a white upper case with a black belt and a blue button case.
- Made of thick plastic
- 4 screws are needed to fix the upper and the button
- A piece of plastic is used to cover the hole for peripherals
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 180g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page