![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Power converter 6 in 1 pack
SKU
110990161
PART LIST • 1X Barrel jack adaptor-screw terminal to 2
- 10+: $3.15
YOU MAY LIKE THIS
PRODUCT DETAILS
PART LIST
• 1X Barrel jack adaptor-screw terminal to 2.1mm male
• 1X Barrel jack adaptor-screw pluggable terminal to 2.1mm male
• 1X Barrel jack to screw terminal converter
• 1X BNC adaptor female to screw terminal
• 1X DC jack to JST 2pin Converter
• 1X JST 2 Pin power connector
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 43g |
Battery | Exclude |
Part List
Power converter 6 in 1 pack | 1 |
ECCN/HTS
HSCODE | 8536901100 |
USHSCODE | 8544493080 |
UPC | 841454104889 |
EUHSCODE | 8544492000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
-
-
Excellent Seller and Product !!! THANKS !!! ++++++++++++
FAQ
Show
per page