the AI Hardware Partner
Toggle Nav
Loading...

Power-Over-Ethernet (PoE) HAT for Raspberry Pi 4B/3B+

SKU
114992117
Rating:
100 % of 100

Power-Over-Ethernet (PoE) HAT for Raspberry Pi 4B/3B+ is a Raspberry Pi HAT which can support PoE for your Raspberry Pi 4B/3B+.

$24.95
In stock
  • 10+: $20.00
-
+
Also Add: $0.00

PRODUCT DETAILS

Note

A Raspberry Pi is not included with this product

Key Features

  • Easy to assemble
  • Compatible With: Raspberry Pi 4 Model B / Raspberry Pi 3 Model B+
  • Built-in Cooling Fan
  • Support IEEE 802.3af or 802.3at PoE standard

Description

Raspberry Pi 4B/3B+ generally uses USB type-C interface for power supply. Although they both have one ethernet interface for internetwork, it can not realize the power supply function. Now, with this PoE Hat, things will be different. I'm afraid the USB type-C cable will not be available anymore.

This PoE Hat for Raspberry Pi supports active PoE which includes IEEE 802.3af and 802.3at PoE standard protocol. As a matter of fact, there is a "handshake" between PSE(Power Source Equipment) and PD(Powered Devices) and the PD will not apply the power supply if the supplied voltage is not matched. It is quite safe for your Raspberry Pi.

The Hat is perfectly compatible with Raspberry Pi 4B and available for Raspberry Pi 3B+. The way to assemble the HAT on Raspberry Pi Hat is easy as well, you can view the procedure here.

Attention

PoE power output must be within the budget of the switch when powering multiple boards!!! STANDARDS COMPLIANT POWER OVER ETHERNET SWITCH REQUIRED!!!
The network switch or power sourcing equipment (PSE) must be compliant with the IEEE 802.3af or 802.3at PoE standard, particularly section 33.4.1 with regards to PSE electrical isolation of the leads.
"Passive PoE" (DC 24V or 48V) is not standards compliant and may cause damage to equipment.
Do not use this product in an enclosed case without active air circulation!!

Specification

  • Input: IEEE 802.3af Compliant PoE
  • Output: 5V +-5% up to 2.5A*
  • Protection Circuitry: Transient Overvoltage, Undervoltage Lockout, Thermal Shutdown, Foldback Current Limiting
  • Active airflow and adequate cooling required for stable continuous operation at high load.
  • Weight: 30g

Part List

  • 1 x Power-Over-Ethernet(PoE) Hat with 3007 Cooling Fan
  • 3 x M2.5*9+6 Plastic Column
  • 3 x M2.5 Screws
  • 3 x M2.5 Nuts
  • 1 x Screw Driver

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Very good product, love it
    By

FAQ

1 Item

Show per page