![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tripod for Raspberry Pi High Quality Camera with adjustable height (0.25-1.5m)
This is a tripod that is suitable to use with the Raspberry Pi High Quality Camera. You can easily screw your camera via the 1/4 screw header. The height is adjustable and the legs are easily retractable. The rubber feet located on each leg provides better stability and you can easily adjust the ball head to fit your desired angle.
- 10+: $28.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We have released the Raspberry Pi High Quality Camera and this tripod is supported by this camera.
Features
- Lightweight design for portability
- Easy to retract legs
- Rubber feet on each leg to provide better stability
- Adjustable ball head for easy operation
Description
This is a tripod that is suitable to use with the Raspberry Pi High Quality Camera. You can easily screw your camera via the 1/4 screw header. The height is adjustable and the legs are easily retractable. The rubber feet located on each leg provides better stability and you can easily adjust the ball head to fit your desired angle.
Specifications
Head Interface | 1/4 screw |
---|---|
Minimum Height | 25cm |
Maximum Height | 150cm |
Material | Aluminum Alloy |
Weight | 0.72kg |
Max Weight supported | 3kg |
Parts List
1 x Mini Tripod Black for Raspberry Pi High Quality Camera
ECCN/HTS
HSCODE | 9620000000 |
USHSCODE | 9620003040 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |