![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Portable Power bank-2500mAh
SKU
110990478
This ultra slim credit card sized Powerbank gives you additional developing time you need
- 10+: $8.91
- 20+: $8.42
YOU MAY LIKE THIS
PRODUCT DETAILS
This ultra slim credit card sized Powerbank gives you additional developing time you need. The rocket design is customized from Seeedstudio as we hope such cute cover can bring you a good mood when you are doing your project.
By Utilizing the latest lithium technology, you can either use this power bank in a traditional way-charge mobile phone or creatively supply your tablet PC or some DIY projects such as Raspberry Pi.
Please note that this Powerbank works micro USB type portable devices
Features:
- Ultra slim
- Invisible cable
- Li-polymer battery
- Micro-USB Port
- CE, FCC and RoHS certification
- Compatible with Raspberry Pi A+,B,B+/2
Specification:
- Input: DC 5V/1A
- Output: DC5V/1A
- Capacity: 2500mAh
- Size:96*62*6.6mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 67g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | 8507600090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review