![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Popbelt S2M-6mm toothed timing belt
SKU
114990161
S2M PU rubber synchronous belt, mainly used in small precise mechanical transmission
- 10+: $2.50
YOU MAY LIKE THIS
PRODUCT DETAILS
S2M PU rubber synchronous belt, mainly used in small precise mechanical transmission.
Specification:
- Brand: Poplet
- Model: S2M 6mm
- Pitch: 2 mm
- Material: Rubber
- Length Provided: ≧ 1m
Technical details
Dimensions | 54mm x50mm x6mm |
Weight | G.W 10g |
Battery | Exclude |
ECCN/HTS
HSCODE | 4010350000 |
USHSCODE | 4010350000 |
UPC | 841454104902 |
EUHSCODE | 4819200000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review